IESNA:LM-63-2002 
[TEST]P981008
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-23L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2119
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
2137.4 2153.2 2191.6 2219.8 2230 2235 2239 2246.1 2265.8 2299.6
2338.2 2365.8 2371.9 2365.8 2364.5 2365.7 2355.8 2328.6 2292.2 2269.3
2236.6 2188.3 2127.7 2053.5 1977.4 1901.1 1810.2 1697.6 1564.3 1397.5
1218 1041.3 882.9 744.3 615.1 488.1 379.7 298.9 241.1 194
151.5 119.2 94.5 72.1 50.6 35.7 28.8 26 23.9 22.2
20.5 18.9 17.4 16.1 15.1 14.8 14.7 14.2 13.4 12.2
9.9 8 7.3 7.2 6.8 6.2 6 5.9 5.6 4.8
4 3.6 3.5 3.3 3.3 3.2 3.2 3.2 3.1 3
2.8 2.7 2.5 2.3 1.9 1.5 0.9 0.3 0.1 0.1
0
